
Danfoss React™ Sensors, React +/-, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, RA
015G3094
White socket; temperature limitation feature, +/- scale
Product specifications
Characteristic | Value |
|---|---|
| Capillary tube length [m] [Max] | 0.0 m |
| CE mark | No |
| China RoHS compliance | Out of scope |
| Colour | White RAL 9016 |
| Connection type sensor | RA-click |
| Connection type to valve | RA |
| Contains batteries | No |
| Contents of set | Sensor |
| Description | White socket; temperature limitation feature, +/- scale |
| DG Indicator Profile | Contains Liquids |
| EN 215 Certified | Yes |
| EPD available | Yes |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Limiter pins | Yes |
| Material Description | React +/- RA click, BIS |
Characteristic | Value |
|---|---|
| Product group | Radiator Sensors |
| Product line | Mechanical TRV |
| Product Type | Danfoss React™ Sensors |
| REACH Candidate List substances | No |
| Sensor design | React +/- |
| Sensor media | Liquid |
| Sensor setting temperature [°C] [Max] | 28 °C |
| Sensor setting temperature [°C] [Min] | 8 °C |
| Sensor setting temperature [°F] [Max] | 82 °F |
| Sensor setting temperature [°F] [Min] | 46 °F |
| Sensor type | Built-in sensor |
| Sensor version | React +/- |
| Shut-off function | No |
| Temperature limitation | Yes |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.161 Kilogram |
| Net weight | 0.147 Kilogram |
| Volume | 0.358 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424683283 |
| Proposition 65 | No significant risk |