Danfoss logo
RAW-K Sensors-product-category

RAW-K Sensors

The RAW series is a programme of radiator thermostats which covers all central and district heating systems. RAW-K is a self-acting proportional controller with a small P-band. RAW-K radiator thermostats are designed for use in 2-pipe domestic heating systems. The RAW-K sensor incorporates a frost protection setting for maximum user flexibility, and provides also the option to limit the temperature range.