RAE Sensors, RA 8256, Liquid, Sensor type: Remote sensor, 8 °C - 28 °C, RA
013G8256
Frost protection, limiting and locking of temperature set-point, white socket
Product specifications
Characteristic | Value |
---|---|
Capillary tube length [ft] [Max] | 6.0 ft |
Capillary tube length [m] [Max] | 2.0 m |
Colour | White RAL 9016 |
Connection type sensor | RA |
Connection type to valve | RA |
Contents of set | Sensor |
Description | Frost protection, limiting and locking of temperature set-point, white socket |
DG Indicator Profile | Contains Liquids |
Frost protection | Yes |
Material Description | RAE 8256 FF, DUSA |
Product group | Radiator Sensors |
Product line | Mechanical TRV |
Characteristic | Value |
---|---|
Product Type | RAE Sensors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c4030854-afcb-4d07-8900-fa9008379fe7 |
SCIP dossier product name | RAW RAE RAS-C RAS-D RS Sensor 2 |
Sensor design | RAE |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor setting temperature [°F] [Max] | 82 °F |
Sensor setting temperature [°F] [Min] | 46 °F |
Sensor type | Remote sensor |
Sensor version | RA 8256 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.222 Kilogram |
Net weight | 0.22 Kilogram |
Volume | 0.681 Liter |
Characteristic | Value |
---|---|
EAN | 5702425156953 |
Proposition 65 | Cancer and Reproductive Harm |