
RA/RTD Sensors, RA 2945, Gas, Sensor type: Built-in sensor, 5 °C - 26 °C, RTD
013G2945
Frost protection, limiting and locking of temperature
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: All mTRV room sensors, Service sensors
Recommended replacement: 013G5215
Product specifications
Characteristic | Value |
|---|---|
| Capillary tube length [m] [Max] | 0.0 m |
| CE mark | No |
| Colour | White RAL 9016 |
| Connection type to sensor | Metal nut |
| Connection type to valve | RTD |
| Contains batteries | No |
| Contents of set | Sensor |
| Description | Frost protection, limiting and locking of temperature |
| DG Indicator Profile | Contains Gas |
| Frost protection | Yes |
| Material Description | RA/RTD2945 Service sensor, IF |
| Product group | Radiator Sensors |
| Product line | Mechanical TRV |
Characteristic | Value |
|---|---|
| Product Type | RA/RTD Sensors |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Sensor design | RA/RTD 2000 |
| Sensor media | Gas |
| Sensor setting temperature [°C] [Max] | 26 °C |
| Sensor setting temperature [°C] [Min] | 5 °C |
| Sensor type | Built-in sensor |
| Sensor version | RA 2945 |
| Shut-off function | No |
| Temperature limitation | Yes |
| UL mark | No |
| UNSPSC CODE | 40101801 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.15 Kilogram |
| Net weight | 0.136 Kilogram |
| Volume | 0.274 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420091792 |
| Proposition 65 | Cancer and Reproductive Harm |