Danfoss Regus® Sensors, Standard, Temp. limited, Liquid, Sensor type: Built-in sensor, 16 °C - 28 °C, M30x1.5
015G3636
Danfoss Regus™ thermostatic sensor for valves with M30x1.5 connection. Limited temperature range.
Product specifications
Characteristic | Value |
---|---|
Capillary tube length [m] [Max] | 0.0 m |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to sensor | Metal nut |
Connection type to valve | M30x1.5 |
Contents of set | Sensor |
Description | Danfoss Regus™ thermostatic sensor for valves with M30x1.5 connection. Limited temperature range. |
DG Indicator Profile | Contains Liquids |
EPD available | Yes |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Frost protection | No |
In scope of WEEE and contain batteries | No |
Material Description | Regus M30x1.5, BIS, MIN 16° |
Characteristic | Value |
---|---|
Product group | Radiator Sensors |
Product line | Mechanical TRV |
Product Type | Danfoss Regus® Sensors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | e0f7c4f5-a2fa-4430-8a9f-67736706cc4a |
SCIP dossier product name | React Redia Regus M30x1.5 BIS sensor |
Sensor design | Danfoss Regus® |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 16 °C |
Sensor type | Built-in sensor |
Sensor version | Standard, Temp. limited |
Shut-off function | No |
UK RoHS compliance | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.163 Kilogram |
Net weight | 0.149 Kilogram |
Volume | 0.358 Liter |
Characteristic | Value |
---|---|
EAN | 5702424625566 |
Proposition 65 | Cancer and Reproductive Harm |