Danfoss React™ Sensors, React +/-, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, M30x1.5
013G5145
For non Danfoss valves; temperature limitation feature
Product specifications
Characteristic | Value |
---|---|
Capillary tube length [m] [Max] | 0.0 m |
Colour | White RAL 9016 |
Connection type to sensor | Metal nut |
Connection type to valve | M30x1.5 |
Contents of set | Sensor |
Description | For non Danfoss valves; temperature limitation feature |
DG Indicator Profile | Contains Liquids |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a)6(c) |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Material Description | React-K +/- |
Characteristic | Value |
---|---|
Product group | Radiator Sensors |
Product line | Mechanical TRV |
Product Type | Danfoss React™ Sensors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Sensor design | React +/- |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Sensor version | React +/- |
Shut-off function | No |
Temperature limitation | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.152 Kilogram |
Net weight | 0.133 Kilogram |
Volume | 354.438 Cubic centimeter |
Characteristic | Value |
---|---|
EAN | 5715162434543 |
Proposition 65 | Cancer and Reproductive Harm |