
RTW Sensors, RTW 4640, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, RA
013L4640
Union nut installation
Product specifications
Characteristic | Value |
---|---|
Capillary tube length [m] [Max] | 0.0 m |
Colour | White RAL 9016 |
Connection type to sensor | RA nut |
Connection type to valve | RA |
Contain batteries | No |
Contents of set | Sensor |
Description | Union nut installation |
DG Indicator Profile | Contains Liquids |
Frost protection | Yes |
Material Description | RTW-R, IF |
Product group | Radiator Sensors |
Product line | Mechanical TRV |
Characteristic | Value |
---|---|
Product Type | RTW Sensors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 04c3d13c-621d-4ce6-9626-4b4dab9af003 |
Sensor design | RTW |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Sensor version | RTW 4640 |
Shut-off function | Yes |
Temperature limitation | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.142 Kilogram |
Net weight | 0.137 Kilogram |
Volume | 0.301 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5702425120145 |
Proposition 65 | Cancer and Reproductive Harm |