
RTW Sensors, RTW 7110, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, RA
013G7110
Union nut installation
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Sensors for Danfoss RA valves, All mTRV room sensors
013G7110
Product specifications
Characteristic | Value |
|---|---|
| Capillary tube length [m] [Max] | 0.0 m |
| CE mark | No |
| Colour | White RAL 9016 |
| Connection type to sensor | RA nut |
| Connection type to valve | RA |
| Contents of set | Sensor |
| Description | Union nut installation |
| DG Indicator Profile | Contains Liquids |
| Frost protection | Yes |
| Material Description | RTW-R 7110 |
| Product group | Radiator Sensors |
| Product line | Mechanical TRV |
| Product Type | RTW Sensors |
Characteristic | Value |
|---|---|
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 20ed0c8e-49e9-491a-b0b9-0ab307ade797 |
| SCIP dossier product name | RTW & RTW-K sensor 1 |
| Sensor design | RTW |
| Sensor media | Liquid |
| Sensor setting temperature [°C] [Max] | 28 °C |
| Sensor setting temperature [°C] [Min] | 8 °C |
| Sensor type | Built-in sensor |
| Sensor version | RTW 7110 |
| Shut-off function | Yes |
| Temperature limitation | No |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.146 Kilogram |
| Net weight | 0.131 Kilogram |
| Volume | 0.287 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425119323 |
| Proposition 65 | Cancer and Reproductive Harm |