
RTW Sensors, RTW 7103, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, RA
013G7103
Union nut installation
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Sensors for Danfoss RA valves, All mTRV room sensors
013G7103
Product specifications
Characteristic | Value |
|---|---|
| Capillary tube length [m] [Max] | 0.0 m |
| CE mark | Out of scope |
| Colour | White RAL 9016 |
| Connection type to sensor | RA nut |
| Connection type to valve | RA |
| Contains batteries | No |
| Contents of set | Sensor |
| Description | Union nut installation |
| DG Indicator Profile | Contains Liquids |
| Frost protection | Yes |
| Material Description | RTW-R 7103 |
| Product group | Radiator Sensors |
Characteristic | Value |
|---|---|
| Product line | Mechanical TRV |
| Product Type | RTW Sensors |
| Sensor design | RTW |
| Sensor media | Liquid |
| Sensor setting temperature [°C] [Max] | 28 °C |
| Sensor setting temperature [°C] [Min] | 8 °C |
| Sensor type | Built-in sensor |
| Sensor version | RTW 7103 |
| Shut-off function | Yes |
| Temperature limitation | No |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.146 Kilogram |
| Net weight | 0.134 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425119729 |