
RTW Sensors, RTW 7100, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, RA
013G7100
Union nut installation
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Sensors for Danfoss RA valves, All mTRV room sensors
013G7100
Product specifications
Characteristic | Value |
|---|---|
| Capillary tube length [m] [Max] | 0.0 m |
| CE mark | No |
| Colour | White RAL 9016 |
| Connection type to sensor | RA nut |
| Connection type to valve | RA |
| Contains batteries | No |
| Contents of set | Sensor |
| Description | Union nut installation |
| DG Indicator Profile | Contains Liquids |
| Frost protection | Yes |
| Material Description | RTW-R 7100 |
| Product group | Radiator Sensors |
Characteristic | Value |
|---|---|
| Product line | Mechanical TRV |
| Product Type | RTW Sensors |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Sensor design | RTW |
| Sensor media | Liquid |
| Sensor setting temperature [°C] [Max] | 28 °C |
| Sensor setting temperature [°C] [Min] | 8 °C |
| Sensor type | Built-in sensor |
| Sensor version | RTW 7100 |
| Shut-off function | Yes |
| Temperature limitation | No |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.148 Kilogram |
| Net weight | 0.144 Kilogram |
| Volume | 0.296 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425115837 |
| Proposition 65 | Cancer and Reproductive Harm |