
RTW-K Sensors, RTW-K 7102, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, M30x1.5
013G7102
Frost protection, positive shut-off
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: All mTRV room sensors, Sensors for other connections
013G7102
Product specifications
Characteristic | Value |
|---|---|
| Capillary tube length [m] [Max] | 0.0 m |
| CE mark | No |
| Colour | White RAL 9016 |
| Connection type to sensor | Metal nut |
| Connection type to valve | M30x1.5 |
| Contains batteries | No |
| Contents of set | Sensor |
| Description | Frost protection, positive shut-off |
| DG Indicator Profile | Contains Liquids |
| Frost protection | Yes |
| Material Description | RTW-K 7102 |
| Product group | Radiator Sensors |
| Product line | Mechanical TRV |
Characteristic | Value |
|---|---|
| Product Type | RTW-K Sensors |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 7d2dd5a3-fe32-4115-9b3c-096dd675f78a |
| Sensor design | RTW-K |
| Sensor media | Liquid |
| Sensor setting temperature [°C] [Max] | 28 °C |
| Sensor setting temperature [°C] [Min] | 8 °C |
| Sensor type | Built-in sensor |
| Sensor version | RTW-K 7102 |
| Shut-off function | Yes |
| Temperature limitation | No |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.14 Kilogram |
| Net weight | 0.14 Kilogram |
| Volume | 0.272 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425119330 |
| Proposition 65 | Cancer and Reproductive Harm |