
RTW-K Sensors, RTW-K 4630, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, M30x1.5
013G6501
Frost protection, positive shut-off
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: All mTRV room sensors, Sensors for other connections
013G6501
Product specifications
Characteristic | Value |
|---|---|
| Capillary tube length [m] [Max] | 0.0 m |
| CE mark | No |
| Colour | White RAL 9016 |
| Connection type to sensor | Metal nut |
| Connection type to valve | M30x1.5 |
| Contains batteries | No |
| Contents of set | Sensor |
| Description | Frost protection, positive shut-off |
| DG Indicator Profile | Not relevant for dangerous goods |
| Frost protection | Yes |
| Material Description | RTW-K with M30 (blisterpack) |
| Product group | Radiator Sensors |
| Product line | Mechanical TRV |
Characteristic | Value |
|---|---|
| Product Type | RTW-K Sensors |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 7d2dd5a3-fe32-4115-9b3c-096dd675f78a |
| Sensor design | RTW-K |
| Sensor media | Liquid |
| Sensor setting temperature [°C] [Max] | 28 °C |
| Sensor setting temperature [°C] [Min] | 8 °C |
| Sensor type | Built-in sensor |
| Sensor version | RTW-K 4630 |
| Shut-off function | Yes |
| Temperature limitation | No |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.182 Kilogram |
| Net weight | 0.05 Kilogram |
| Volume | 2.089 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425117855 |
| Proposition 65 | Cancer and Reproductive Harm |