RTR-CK Sensors, RTR-CK 7074, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, M30x1.5
013G7074
For non Danfoss valves, black socket
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Sensors for other connections, All mTRV room sensors
013G7074
Product specifications
Characteristic | Value |
|---|---|
| Capillary tube length [m] [Max] | 0.0 m |
| CE mark | No |
| Colour | Black RAL 9005 / White RAL 9016 |
| Connection type to sensor | Metal nut |
| Connection type to valve | M30x1.5 |
| Contains batteries | No |
| Contents of set | Sensor |
| Description | For non Danfoss valves, black socket |
| DG Indicator Profile | Contains Liquids |
| Frost protection | Yes |
| Material Description | RTR-CK 7074 BIS |
| Product group | Radiator Sensors |
| Product line | Mechanical TRV |
Characteristic | Value |
|---|---|
| Product Type | RTR-CK Sensors |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 7d2f6c43-6894-4f53-8ad2-677c71b55601 |
| Sensor design | RTR-CK |
| Sensor media | Liquid |
| Sensor setting temperature [°C] [Max] | 28 °C |
| Sensor setting temperature [°C] [Min] | 8 °C |
| Sensor type | Built-in sensor |
| Sensor version | RTR-CK 7074 |
| Shut-off function | No |
| Temperature limitation | Yes |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.15 Kilogram |
| Net weight | 0.135 Kilogram |
| Volume | 0.37 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425204654 |
| Proposition 65 | Cancer and Reproductive Harm |