
RTR 2000 Sensors, RTR MIN/MAX, Gas, Sensor type: Built-in sensor, 14 °C - 23 °C, RA
013G7097
Limited max. and min. temperature
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: All mTRV room sensors, Sensors for Danfoss RA valves
013G7097
Product specifications
Characteristic | Value |
|---|---|
| Capillary tube length [m] [Max] | 0.0 m |
| CE mark | Out of scope |
| Colour | White RAL 9016 |
| Connection type to sensor | Allen screw |
| Connection type to valve | RA |
| Contains batteries | No |
| Contents of set | Sensor |
| Description | Limited max. and min. temperature |
| DG Indicator Profile | Contains Gas |
| Frost protection | Yes |
| Material Description | RTR 7097 BIS |
| Product group | Radiator Sensors |
Characteristic | Value |
|---|---|
| Product line | Mechanical TRV |
| Product Type | RTR 2000 Sensors |
| Sensor design | RTR 2000 |
| Sensor media | Gas |
| Sensor setting temperature [°C] [Max] | 23 °C |
| Sensor setting temperature [°C] [Min] | 14 °C |
| Sensor type | Built-in sensor |
| Sensor version | RTR MIN/MAX |
| Shut-off function | No |
| Temperature limitation | Yes |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.133 Kilogram |
| Net weight | 0.133 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425126352 |