
RTR 2000 Sensors, RTR 7094, Gas, Sensor type: Built-in sensor, 5 °C - 26 °C, RA
013G7094
Frost protection, limiting and locking of temperature set-point, tamperproof
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: All mTRV room sensors, Sensors for Danfoss RA valves
013G7094
Product specifications
Characteristic | Value |
|---|---|
| Capillary tube length [m] [Max] | 0.0 m |
| CE mark | Out of scope |
| Colour | White RAL 9016 |
| Connection type to sensor | Allen screw |
| Connection type to valve | RA |
| Contains batteries | No |
| Contents of set | Sensor |
| Description | Frost protection, limiting and locking of temperature set-point, tamperproof |
| DG Indicator Profile | Contains Gas |
| Frost protection | Yes |
| Material Description | RTR 7094 BIS, Tamperproof |
| Product group | Radiator Sensors |
Characteristic | Value |
|---|---|
| Product line | Mechanical TRV |
| Product Type | RTR 2000 Sensors |
| Sensor design | RTR 2000 |
| Sensor media | Gas |
| Sensor setting temperature [°C] [Max] | 26 °C |
| Sensor setting temperature [°C] [Min] | 5 °C |
| Sensor type | Built-in sensor |
| Sensor version | RTR 7094 |
| Shut-off function | No |
| Temperature limitation | Yes |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.15 Kilogram |
| Net weight | 0.15 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425126314 |