
RAW Sensors, RAW 5115, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, RA
013G5115
White socket, temperature limitation feature, positive shut-off feature
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Sensors for Danfoss RA valves, All mTRV room sensors
013G5115
Product specifications
Characteristic | Value |
|---|---|
| Capillary tube length [m] [Max] | 0.0 m |
| CE mark | No |
| China RoHS compliance | Out of scope |
| Colour | White RAL 9016 |
| Connection type to sensor | RA-click |
| Connection type to valve | RA |
| Contains batteries | No |
| Contents of set | Sensor |
| Description | White socket, temperature limitation feature, positive shut-off feature |
| DG Indicator Profile | Not relevant for dangerous goods |
| Frost protection | Yes |
| Material Description | RAW 5115, IF "0" (PL-box) |
| Product group | Radiator Sensors |
Characteristic | Value |
|---|---|
| Product line | Mechanical TRV |
| Product Type | RAW Sensors |
| Sensor design | RAW |
| Sensor media | Liquid |
| Sensor setting temperature [°C] [Max] | 28 °C |
| Sensor setting temperature [°C] [Min] | 8 °C |
| Sensor type | Built-in sensor |
| Sensor version | RAW 5115 |
| Shut-off function | Yes |
| Temperature limitation | Yes |
| UL mark | No |
| UNSPSC CODE | 40101801 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.148 Kilogram |
| Net weight | 0.133 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.365 Liter |
| EAN/UPC | 5702420091778 |