
RAW Sensors, RAW 5014, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, RA
013G5014
White socket, anti-theft, temperature limitation feature
Product specifications
Characteristic | Value |
---|---|
Capillary tube length [m] [Max] | 0.0 m |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to sensor | RA-click |
Connection type to valve | RA |
Contain batteries | No |
Contents of set | Sensor |
Description | White socket, anti-theft, temperature limitation feature |
DG Indicator Profile | Contains Liquids |
Frost protection | Yes |
Material Description | RAW 5014, IF |
Product group | Radiator Sensors |
Characteristic | Value |
---|---|
Product line | Mechanical TRV |
Product Type | RAW Sensors |
Sensor design | RAW |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Sensor version | RAW 5014 |
Shut-off function | No |
Temperature limitation | Yes |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40101801 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.146 Kilogram |
Net weight | 0.132 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.395 Liter |
EAN | 5702425113406 |