
RAS-CK Sensors, RAS-CK 5926, Liquid, Sensor type: Built-in sensor, 16 °C - 28 °C, M30x1.5
013G5926
For non-Danfoss valves, black socket; limited temperature range
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: All mTRV room sensors, Sensors for other connections
013G5926
Product specifications
Characteristic | Value |
|---|---|
| Capillary tube length [m] [Max] | 0.0 m |
| CE mark | No |
| Colour | Black RAL 9005 / White RAL 9016 |
| Connection type to sensor | Metal nut |
| Connection type to valve | M30x1.5 |
| Contains batteries | No |
| Contents of set | Sensor |
| Description | For non-Danfoss valves, black socket; limited temperature range |
| DG Indicator Profile | Contains Liquids |
| Frost protection | Yes |
| Material Description | RAS-CK 5926 liq 16-28 M30 |
| Product group | Radiator Sensors |
| Product line | Mechanical TRV |
Characteristic | Value |
|---|---|
| Product Type | RAS-CK Sensors |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | ef9492d2-818d-4c0e-9660-60ff106f9161 |
| SCIP dossier product name | RAW-K RAW-RTD RAE-H RAE-K RAS-CK RAS-DK BIS Sensor 4 |
| Sensor design | RAS-CK |
| Sensor media | Liquid |
| Sensor setting temperature [°C] [Max] | 28 °C |
| Sensor setting temperature [°C] [Min] | 16 °C |
| Sensor type | Built-in sensor |
| Sensor version | RAS-CK 5926 |
| Shut-off function | No |
| Temperature limitation | Yes |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.148 Kilogram |
| Net weight | 0.135 Kilogram |
| Volume | 0.358 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425192692 |
| Proposition 65 | Cancer and Reproductive Harm |