
RAS-C2 Sensors, RAS-C2 D-EG, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, RA
013G6041
Grey socket, positive shut-off feature; special box
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: RAS-C2 Sensors, RAS-C2 Sensors
Product specifications
Characteristic | Value |
---|---|
Basic Data Text Template | |
Capillary tube length [m] [Max] | 0.0 m |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to sensor | RA nut |
Connection type to valve | RA |
Contain batteries | No |
Contents of set | Sensor |
Description | Grey socket, positive shut-off feature; special box |
DG Indicator Profile | Not relevant for dangerous goods |
Frost protection | Yes |
Material Description | RAS-C2, IF (D-EG) |
Characteristic | Value |
---|---|
Product group | Radiator Sensors |
Product line | Mechanical TRV |
Product Type | RAS-C2 Sensors |
Sensor design | RAS-C2 |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Sensor version | RAS-C2 D-EG |
Shut-off function | Yes |
Temperature limitation | No |
UK RoHS compliance | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.152 Kilogram |
Net weight | 0.152 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.374 Liter |
EAN/UPC | 5702420097237 |