
RAS-C Sensors, RAS-C 5921, Liquid, Sensor type: Built-in sensor, 8 °C - 21 °C, RA
013G5921
White socket, max limited temperature range, click.
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: RAS-C Sensors, RAS-C Sensors
Product specifications
Characteristic | Value |
---|---|
CE evaluated | Out of scope |
Capillary tube length [m] [Max] | 0.0 m |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to sensor | RA-click |
Connection type to valve | RA |
Contains batteries | No |
Contents of set | Sensor |
DG Indicator Profile | Contains Liquids |
Description | White socket, max limited temperature range, click. |
Frost protection | Yes |
Material Description | RAS-C IF, MAX 21°C |
Characteristic | Value |
---|---|
Product Type | RAS-C Sensors |
Product group | Radiator Sensors |
Product line | Mechanical TRV |
Sensor design | RAS-C |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 21 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Sensor version | RAS-C 5921 |
Shut-off function | No |
Temperature limitation | Yes |
UL evaluated | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.154 Kilogram |
Net weight | 0.151 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.374 Liter |
EAN/UPC | 5702425136429 |