
RAS-C Sensors, RAS-C 5015, Liquid, Sensor type: Built-in sensor, 15 °C - 28 °C, RA
013G5015
White socket, min. limited temperature range, click.
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Sensors for Danfoss RA valves, All mTRV room sensors
013G5015
Product specifications
Characteristic | Value |
|---|---|
| Capillary tube length [m] [Max] | 0.0 m |
| CE mark | No |
| China RoHS compliance | Out of scope |
| Colour | White RAL 9016 |
| Connection type to sensor | RA-click |
| Connection type to valve | RA |
| Contains batteries | No |
| Contents of set | Sensor |
| Description | White socket, min. limited temperature range, click. |
| DG Indicator Profile | Contains Liquids |
| Frost protection | Yes |
| Material Description | RAS-C min 15 C limitation,IF |
Characteristic | Value |
|---|---|
| Product group | Radiator Sensors |
| Product line | Mechanical TRV |
| Product Type | RAS-C Sensors |
| Sensor design | RAS-C |
| Sensor media | Liquid |
| Sensor setting temperature [°C] [Max] | 28 °C |
| Sensor setting temperature [°C] [Min] | 15 °C |
| Sensor type | Built-in sensor |
| Sensor version | RAS-C 5015 |
| Shut-off function | No |
| Temperature limitation | Yes |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.151 Kilogram |
| Net weight | 0.151 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.366 Liter |
| EAN/UPC | 5702420113906 |