RAS-C Sensors
The RAS-C series is a programme of thermostatic radiator sensors, which covers all central and district heating systems. RAS-C sensors are self-actuating proportional controllers with a small P-band., designed for use in 2-pipe domestic heating systems. RAS-C sensors are equipped with a snap-lock mechanism, which ensures quick, firm and long lasting mounting onto the valve body, without the use of any tools. All RAS-C sensors incorporates a Frost Protection Setting. Furthermore, the RAS-C range includes models with features for positive shut-off and for temperature limitation to provide the customer with maximum flexibility. RAS-C 5042 is equipped with 2 m of ultra-thin capillary tube, coiled up within the remote sensor housing. After sensor mounting capillary tube is pulled out to the required length.