
RA 2000 Sensors, RA 2977, Gas, Sensor type: Built-in sensor, 5 °C - 23 °C, RA
013G2977
Frost protection, limiting and locking of temperature set-point, limited temperature range, anti-theft protection
Product specifications
Characteristic | Value |
---|---|
CE evaluated | Out of scope |
Capillary tube length [m] [Max] | 0.0 m |
Colour | White RAL 9016 |
Connection type to sensor | RA-click |
Connection type to valve | RA |
Contain batteries | No |
Contents of set | Sensor |
DG Indicator Profile | Other Dangerous Goods |
Description | Frost protection, limiting and locking of temperature set-point, limited temperature range, anti-theft protection |
Frost protection | Yes |
Material Description | RA2977 IF, 7-25 gr. |
Product Type | RA 2000 Sensors |
Characteristic | Value |
---|---|
Product group | Radiator Sensors |
Product line | Mechanical TRV |
Sensor design | RA 2000 |
Sensor media | Gas |
Sensor setting temperature [°C] [Max] | 23 °C |
Sensor setting temperature [°C] [Min] | 5 °C |
Sensor type | Built-in sensor |
Sensor version | RA 2977 |
Shut-off function | No |
Temperature limitation | Yes |
UL evaluated | Out of scope |
UNSPSC CODE | 40101801 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.164 Kilogram |
Net weight | 0.164 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.291 Liter |
EAN/UPC | 5702420048161 |