
Danfoss Regus® Sensors, Standard, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, M28 Herz
015G3637
Danfoss Regus™ thermostatic sensor for Herz valves with M28x1.0 connection.
Product specifications
Characteristic | Value |
---|---|
CE evaluated | Out of scope |
Capillary tube length [m] [Max] | 0.0 m |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to sensor | Metal nut |
Connection type to valve | M28 Herz |
Contents of set | Sensor |
DG Indicator Profile | Contains Liquids |
Description | Danfoss Regus™ thermostatic sensor for Herz valves with M28x1.0 connection. |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Frost protection | Yes |
Material Description | Regus Herz, BIS |
Product Type | Danfoss Regus® Sensors |
Characteristic | Value |
---|---|
Product group | Radiator Sensors |
Product line | Mechanical TRV |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier product name | React Redia Regus M30x1.5 BIS sensor |
Sensor design | Danfoss Regus® |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Sensor version | Standard |
Shut-off function | No |
Temperature limitation | Yes |
UL evaluated | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.159 Kilogram |
Net weight | 0.145 Kilogram |
Volume | 0.358 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5715162704417 |
Proposition 65 | Cancer and Reproductive Harm |