
Danfoss Redia® Sensors, Standard, Temp. limited, Liquid, Sensor type: Built-in sensor, 8 °C - 23 °C, RA
015G5423
Danfoss Redia™ thermostatic sensor for for Danfoss RA valves. Limited temperature range. Theft protection included.
015G5423
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| China RoHS compliance | Out of scope |
| Colour | White RAL 9016 |
| Connection type sensor | RA-click |
| Connection type to valve | RA |
| Contains batteries | No |
| Contents of set | Sensor |
| Description | Danfoss Redia™ thermostatic sensor for for Danfoss RA valves. Limited temperature range. Theft protection included. |
| DG Indicator Profile | Contains Liquids |
| EN 215 Certified | Yes |
| EPD available | Yes |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Frost protection | Yes |
| Limiter pins | Yes |
| Material Description | Redia RA click theft, BIS, MAX 23° (IPC) |
Characteristic | Value |
|---|---|
| Product group | Radiator Sensors |
| Product line | Mechanical TRV |
| Product Type | Danfoss Redia® Sensors |
| REACH Candidate List substances | No |
| Response time [m] | 18 min |
| Sensor design | Danfoss Redia® |
| Sensor media | Liquid |
| Sensor setting temperature [°C] [Max] | 23 °C |
| Sensor setting temperature [°C] [Min] | 8 °C |
| Sensor type | Built-in sensor |
| Sensor version | Standard, Temp. limited |
| Shut-off function | No |
| Temperature limitation | Yes |
| UL mark | No |
| Zero-blocking | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.159 Kilogram |
| Net weight | 0.145 Kilogram |
| Volume | 0.358 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424625788 |
| Proposition 65 | No significant risk |