
Danfoss Redia® Sensors, Standard, Liquid, Sensor type: Remote sensor, 8 °C - 28 °C, RA
015G3382
Danfoss Redia™ thermostatic sensor for for Danfoss RA valves. Theft protection included.
Product specifications
Characteristic | Value |
---|---|
Capillary tube length [m] [Max] | 2.0 m |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to sensor | RA-click |
Connection type to valve | RA |
Contain batteries | No |
Contents of set | Sensor |
Description | Danfoss Redia™ thermostatic sensor for for Danfoss RA valves. Theft protection included. |
DG Indicator Profile | Contains Liquids |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Frost protection | Yes |
Material Description | Redia RA click theft, RS |
Product group | Radiator Sensors |
Characteristic | Value |
---|---|
Product line | Mechanical TRV |
Product Type | Danfoss Redia® Sensors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 90f75d0b-72a8-4b03-9f92-e6ddde390797 |
SCIP dossier product name | React Redia Regus RS sensor |
Sensor design | Danfoss Redia® |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Remote sensor |
Sensor version | Standard |
Shut-off function | No |
Temperature limitation | Yes |
UK RoHS compliance | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.234 Kilogram |
Net weight | 0.213 Kilogram |
Volume | 0.68 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5702424625641 |
Proposition 65 | Cancer and Reproductive Harm |