
Danfoss Redia® Sensors, Standard, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, RA
015G3380
Danfoss Redia™ thermostatic sensor for for Danfoss RA valves. Theft protection included.
Product specifications
Characteristic | Value |
---|---|
CE evaluated | Out of scope |
Capillary tube length [m] [Max] | 0.0 m |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to sensor | RA-click |
Connection type to valve | RA |
Contain batteries | No |
Contents of set | Sensor |
DG Indicator Profile | Contains Liquids |
Description | Danfoss Redia™ thermostatic sensor for for Danfoss RA valves. Theft protection included. |
EPD available | Yes |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frost protection | Yes |
Characteristic | Value |
---|---|
Material Description | Redia RA click theft, BIS |
Product Type | Danfoss Redia® Sensors |
Product group | Radiator Sensors |
Product line | Mechanical TRV |
REACH Candidate List substances | No |
Sensor design | Danfoss Redia® |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Sensor version | Standard |
Shut-off function | No |
Temperature limitation | Yes |
UL evaluated | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.162 Kilogram |
Net weight | 0.148 Kilogram |
Volume | 0.358 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5702424625634 |
Proposition 65 | No Reproductive Toxins or Carcinogens |