Danfoss logo
Danfoss Redia® Sensors-product-category

Danfoss Redia® Sensors

The Danfoss Redia® series is a comprehensive portfolio of premium quality thermostatic sensors, produced in Denmark.

The Danfoss Redia® thermostat uses liquidfilled technology, that gives fast reaction time and compact sensor size to fit most applications.

The Danfoss Redia® thermostat is installed onto a radiator valve. The combination of the thermostat and radiator valve, controls the individual room temperature at a given setpoint by adjusting the flow of hot waterthrough the radiator.

The Danfoss Redia® thermostat is applicable to all types of heating applications, including applications with small calculated P-band.
​​​​​​​
Danfoss Redia® series includes:
​​​​​​​
​​​​​​​

  • Standard thermostats with built-in or remote sensor
  • Variants with connection for radiator valves and radiators with integrated valves, type Danfoss RA
  • Variants with M30x1.5 connection for radiator valves and radiators with integrated valves
  • Variants with connection for Danfoss valves, type Danfoss RTD
  • Variants with M28x1.0 connection for Herz radiator valves

Features and benefits

  • Liquid-filled thermostat with precise temperature control
  • Fast reaction time in thermostatic sensor category
  • Highest-class Control Accuracy (CA 0.2 K) per amended EN215
  • Danfoss RA Click mount - fast, save, tool-less
  • Modern and user-friendly design
  • Easy to operate, easy to clean
  • Facilities designed for the visually impaired
  • Facilities for limiting and locking temperature set-point
  • Frost protection setting
  • A theft protection, from factory or available as accessory