
Danfoss React™ Sensors, Standard, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, RA
015G3088
Danfoss React™ thermostatic sensor for Danfoss RA valves. Theft protection included.
015G3088
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| China RoHS compliance | Out of scope |
| Colour | White RAL 9016 |
| Connection type sensor | RA-click |
| Connection type to valve | RA |
| Contains batteries | No |
| Contents of set | Sensor |
| Description | Danfoss React™ thermostatic sensor for Danfoss RA valves. Theft protection included. |
| DG Indicator Profile | Contains Liquids |
| EN 215 Certified | Yes |
| EPD available | Yes |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Frost protection | Yes |
| Limiter pins | Yes |
| Material Description | React RA click theft, BIS, "0" |
| Product group | Radiator Sensors |
Characteristic | Value |
|---|---|
| Product line | Mechanical TRV |
| Product Type | Danfoss React™ Sensors |
| REACH Candidate List substances | No |
| Response time [m] | 15 min |
| Sensor design | Danfoss React™ |
| Sensor media | Liquid |
| Sensor setting temperature [°C] [Max] | 28 °C |
| Sensor setting temperature [°C] [Min] | 8 °C |
| Sensor setting temperature [°F] [Max] | 82 °F |
| Sensor setting temperature [°F] [Min] | 46 °F |
| Sensor type | Built-in sensor |
| Sensor version | Standard |
| Shut-off function | Yes |
| Temperature limitation | Yes |
| UL mark | No |
| Zero-blocking | Push-activated |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.162 Kilogram |
| Net weight | 0.148 Kilogram |
| Volume | 0.358 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424625900 |
| Proposition 65 | No significant risk |