
Danfoss React™ Sensors, React +/-, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, RA
013G5144
White socket; temperature limitation feature
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Danfoss React™ Sensors, Danfoss React™ +/- Thermostatic series
013G5144
Product specifications
Characteristic | Value |
|---|---|
| Capillary tube length [m] [Max] | 0.0 m |
| CE mark | No |
| Colour | White RAL 9016 |
| Connection type to sensor | RA-click |
| Connection type to valve | RA |
| Contains batteries | No |
| Contents of set | Sensor |
| Description | White socket; temperature limitation feature |
| DG Indicator Profile | Contains Liquids |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Frost protection | Yes |
| Material Description | React +/- |
Characteristic | Value |
|---|---|
| Product group | Radiator Sensors |
| Product line | Mechanical TRV |
| Product Type | Danfoss React™ Sensors |
| REACH Candidate List substances | No |
| Sensor design | React +/- |
| Sensor media | Liquid |
| Sensor setting temperature [°C] [Max] | 28 °C |
| Sensor setting temperature [°C] [Min] | 8 °C |
| Sensor type | Built-in sensor |
| Sensor version | React +/- |
| Shut-off function | No |
| Temperature limitation | Yes |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.15 Kilogram |
| Net weight | 0.131 Kilogram |
| Volume | 354.438 Cubic centimeter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162434529 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |