Danfoss Aveo® Tamperproof
The Danfoss Aveo® series is a comprehensive portfolio of premium quality thermostatic sensors, produced in Denmark. Danfoss Aveo® thermostats use a unique gas filled technology, that gives the fastest reacting self-acting thermostat in the world. The Danfoss Aveo® thermostat is installed onto a radiator valve. The combination of the thermostat and radiator valve, controls the individual room temperature at a given setpoint by adjusting the flow of hot water through the radiator. The Danfoss Aveo® thermostat is applicable to all types of heating systems and thanks to its compact size fits most applications. The use of Danfoss Aveo® gas-filled thermostats is highly recommended for applications with small P-band (1K).
Features and benefits
- Gas technology - fastest and most precise temperature control
- Highest-class Control Accuracy (CA 0.2 K) per amended EN215
- Danfoss RA Click mount - fast, save, tool-less
- Modern and user-friendly design
- Easy to operate, easy to clean
- Facilities designed for the visually impaired
- Tactile feedback every 0.5°C, for precise temperature setting and improved user experience
- Facilities for limiting and locking temperature set-point, also available as accessory
- Frost protection setting