Danfoss logo
Danfoss Aero® Tamperproof thermostatic  sensors series-product-category

Danfoss Aero® Tamperproof thermostatic sensors series

The Danfoss Aero® series is a comprehensive portfolio of premium quality thermostatic sensors, produced in Denmark.The tamperproof version of Danfoss Aero® thermostat is used for room temperature control in public buildings, e.g. governmentoffices, hospitals, schools, etc.Danfoss Aero® thermostats use a unique gas filled technology, that gives the fastest reacting self-acting thermostat in the world.The Danfoss Aero® thermostat is installed onto a radiator valve. The combination of the thermostat and radiator valve, controlsthe individual room temperature at a given setpoint by adjusting the flow of hot water through the radiator.The tamperproof version of Danfoss Aero® thermostat is applicable to all types of waterbased heating systems.The use of Danfoss Aero® gas-filled thermostats is highly recommended for applications with small P-band (1K).

Features and benefits

  • Gas technology - fastest and most precise temperature control
  • Highest-class Control Accuracy (CA 0.2 K) per amended EN215
  • Danfoss RA Click mount - fast, save, tool-less
  • Modern and user-friendly design
  • Easy to operate, easy to clean
  • Facilities designed for the visually impaired
  • Facilities for limiting and locking temperature set-point, also available as accessory
  • Frost protection setting