
Danfoss Aero® Sensors, Standard, Temp. limited, Gas, Sensor type: Remote sensor, 7 °C - 21 °C, RA
015G4682
Danfoss Aero™ thermostatic sensor for Danfoss RA valves. Theft protection included.
015G4682
Product specifications
Characteristic | Value |
|---|---|
| Capillary tube length [m] [Max] | 2.0 m |
| CE mark | No |
| China RoHS compliance | Out of scope |
| Colour | White RAL 9016 |
| Connection type sensor | RA-click |
| Connection type to valve | RA |
| Contains batteries | No |
| Contents of set | Sensor |
| Description | Danfoss Aero™ thermostatic sensor for Danfoss RA valves. Theft protection included. |
| DG Indicator Profile | Contains Gas |
| EN 215 Certified | Yes |
| EPD available | Yes |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Frost protection | Yes |
| Limiter pins | Yes |
Characteristic | Value |
|---|---|
| Material Description | Aero RA click theft, RS, MAX 21° |
| Product group | Radiator Sensors |
| Product line | Mechanical TRV |
| Product Type | Danfoss Aero® Sensors |
| REACH Candidate List substances | No |
| Response time [m] | 10 min |
| Sensor design | Danfoss Aero® |
| Sensor media | Gas |
| Sensor setting temperature [°C] [Max] | 21 °C |
| Sensor setting temperature [°C] [Min] | 7 °C |
| Sensor type | Remote sensor |
| Sensor version | Standard, Temp. limited |
| Shut-off function | No |
| Temperature limitation | Yes |
| UL mark | No |
| Zero-blocking | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.233 Kilogram |
| Net weight | 0.217 Kilogram |
| Volume | 0.444 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424626082 |
| Proposition 65 | No significant risk |