
Accessories, Valves, Toolkit, For valves: RAV
192H2310
19 mm wrench socket for dismantling RAV valves
192H2310
Product specifications
Characteristic | Value |
|---|---|
| CE mark | Out of scope |
| Contains batteries | No |
| Description | 19 mm wrench socket for dismantling RAV valves |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valves | RAV |
| Label product | Yes |
| Material Description | RAV Demontagenuss |
Characteristic | Value |
|---|---|
| Product group | Accessories |
| Product line | Mechanical TRV |
| Product Type | Accessories, Valves |
| REACH Candidate List substances | No |
| Size | All sizes |
| Type of accessories | Toolkit |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.095 Kilogram |
| Net weight | 0.092 Kilogram |
| Volume | 0.077 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420056456 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |