
Accessories, Valves, Toolkit, For valves: RAVL
192H2210
13 mm wrench socket for dismantling RAVL valves
192H2210
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | 13 mm wrench socket for dismantling RAVL valves |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valves | RAVL |
| Label product | Yes |
| Material Description | RAVL Demontagenuss |
Characteristic | Value |
|---|---|
| Product group | Accessories |
| Product line | Mechanical TRV |
| Product Type | Accessories, Valves |
| REACH Candidate List substances | No |
| Size | All sizes |
| Type of accessories | Toolkit |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.08 Kilogram |
| Net weight | 0.08 Kilogram |
| Volume | 0.023 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420056449 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |