
Tools, Dismantle tool, For valves: RA-DV
013G7832
Spindle system , RA-DV (spare part for demounting tool)
Product specifications
Characteristic | Value |
|---|---|
| CE mark | Out of scope |
| Contains batteries | No |
| Description | Spindle system , RA-DV (spare part for demounting tool) |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valves | RA-DV |
| Material Description | RA-DV Demo tool, 013G7810. Spare part |
| Product group | Accessories |
| Product line | Mechanical TRV |
Characteristic | Value |
|---|---|
| Product Type | Tools |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 3f1b6898-4d50-4bfb-b3f9-131a7d7f4714 |
| SCIP dossier product name | RA-DV DEMO TOOL, 013G7810. SPARE PART |
| Size | All sizes |
| Type of accessories | Dismantle tool |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.287 Kilogram |
| Net weight | 1.081 Kilogram |
| Volume | 6.248 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425148699 |
| Proposition 65 | Cancer and Reproductive Harm |