
Compression fittings for PEX plastic tubings, G 1/2" A, 16x2, Nickel plated
013G4141
FITTING FOR 16X2 PEX,G1/2",CN VER.
Product specifications
Characteristic | Value |
---|---|
CE evaluated | Out of scope |
Connections | G 1/2" A |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | FITTING FOR 16X2 PEX,G1/2",CN VER. |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 60 °C |
For tubings | PEX plastic |
For valves | RA-FN 15RA-N 15RLV 15RLV-S 15 |
Material Description | Fitting for 16x2 PEX,G1/2",CN Ver. |
Packing format | Industrial pack |
Characteristic | Value |
---|---|
Product Type | Compression fittings for PEX plastic tubings |
Product group | Compression fittings |
Product line | Mechanical TRV |
Quantity per packing format | 10 pc |
Test pressure [bar] | 10 bar |
Thread | External |
Tube dimension [mm] | 16x2 |
UL evaluated | Out of scope |
Usage | for Pex tubes |
Working pressure [bar] [Max] | 6 bar |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.038 Kilogram |
Net weight | 0.038 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702425102882 |