
Lockshield Valves, RLV-D, 10/15 mm, Straight
003L0239
RLV-D straight, chrome plated
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: RLV-D / RLV-S
003L0239
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| China RoHS compliance | Out of scope |
| Connection to radiator | Rp 1/2 |
| Connection to system | 8/10/15 mm |
| Connection types | External Thread |
| Contains batteries | No |
| Description | RLV-D straight, chrome plated |
| Design | Straight |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Finish | Chrome plated |
| Flow temperature [°C] [Max] | 120 °C |
Characteristic | Value |
|---|---|
| Material Description | RLV-D Straight, 10-15 mm fit. (Cr) |
| Product group | Lockshield Valves |
| Product line | Mechanical TRV |
| Product Type | RLV-D |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | e1d57ecb-199e-46bd-9e16-fd6b3cb744c1 |
| SCIP dossier product name | RLV-D Lock shield w. wheel heat kit 2 |
| Tailpiece type | With fittings |
| Test pressure [bar] | 16 bar |
| UL mark | No |
| Valve size | 10/15 mm |
| Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.401 Kilogram |
| Net weight | 0.4 Kilogram |
| Volume | 0.528 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5013567413492 |
| Proposition 65 | Cancer and Reproductive Harm |