
Lockshield Valves, RLV-D, 10, Angle
003L0234
RLV-D with 10 mm fittings
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: RLV-D / RLV-S
003L0234
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| China RoHS compliance | Out of scope |
| Connection to radiator | Rp 1/2 |
| Connection to system | 8/10 mm |
| Connection types | External Thread |
| Contains batteries | No |
| Description | RLV-D with 10 mm fittings |
| Design | Angle |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Finish | Nickel plated |
| Flow temperature [°C] [Max] | 120 °C |
Characteristic | Value |
|---|---|
| Material Description | RLV-D Angle, 10 mm fittings (NI) |
| Product group | Lockshield Valves |
| Product line | Mechanical TRV |
| Product Type | RLV-D |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | e1d57ecb-199e-46bd-9e16-fd6b3cb744c1 |
| SCIP dossier product name | RLV-D Lock shield w. wheel heat kit 2 |
| Tailpiece type | With fittings |
| Test pressure [bar] | 16 bar |
| UL mark | No |
| Valve size | 10 |
| Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.336 Kilogram |
| Net weight | 0.323 Kilogram |
| Volume | 0.559 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5013567413447 |
| Proposition 65 | Cancer and Reproductive Harm |