Lockshield Valves, RLV-B, DN 15, Straight, Standard, Internal thread
003L0381
RLV-B lockshield valve
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | Out of scope |
| Connection to radiator | G 1/2 |
| Connection to system | G 3/4 |
| Connection types | Internal thread |
| Contains batteries | No |
| Description | RLV-B lockshield valve |
| Design | Straight |
| DG Indicator Profile | Not relevant for dangerous goods |
| Finish | Nickel plated |
| Flow temperature [°C] [Max] | 100 °C |
| Kvs values [m³/h] | 1.30 m³/h |
Characteristic | Value |
|---|---|
| Material Description | RLV-B Locked Shield valve Straight |
| Product group | Lockshield Valves |
| Product line | Mechanical TRV |
| Product Type | RLV-B |
| Surface | Nickel plated |
| Tailpiece type | Standard |
| Test pressure [bar] | 16 bar |
| UL evaluated | Out of scope |
| Valve size | DN 15 |
| Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.145 Kilogram |
| Net weight | 0.145 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.175 Liter |
| EAN/UPC | 5714279892390 |