Lockshield Valves, RLV-B, DN 15, Angle, Standard, Internal thread
003L0380
RLV-B lockshield valve
Product specifications
Characteristic | Value |
---|---|
CE evaluated | Out of scope |
Connection to radiator | G 1/2 |
Connection to system | G 3/4 |
Connection types | Internal thread |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | RLV-B lockshield valve |
Design | Angle |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 100 °C |
Kvs values [m³/h] | 1.30 m³/h |
Characteristic | Value |
---|---|
Material Description | RLV-B 5 A |
Product Type | RLV-B |
Product group | Lockshield Valves |
Product line | Mechanical TRV |
Surface | Nickel plated |
Tailpiece type | Standard |
Test pressure [bar] | 16 bar |
UL evaluated | Out of scope |
Valve size | DN 15 |
Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.145 Kilogram |
Net weight | 0.145 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702420126258 |