Danfoss logo
VHX Sets-product-category

VHX Sets

The VHX-sets are specially designed for towel rails and designer radiators with '50 mm bottom connection' and ½” connection to the radiator. The VHX-sets include a RAX thermostatic sensor for room temperature regulation. The sets provides the perfect finishing touch for towel rails. The aesthetically pleasing and compact design allows the sensor to be mounted underneath the towel rail, parallel with the wall. VHX valves controls the return flow from the radiator.