Accessories, VHS Valves, Washer, Straight & angle, Black
013G4732
Washer for VHS valves
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Colour | Black |
Description | Washer for VHS valves |
Design | Straight & angle |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
For valves | All VHS |
In scope of WEEE and contain batteries | No |
Characteristic | Value |
---|---|
Label product | Yes |
Material Description | VHS WASHER |
Product group | VHS valves |
Product line | Mechanical TRV |
Product Type | Accessories, VHS Valves |
REACH Candidate List substances | No |
Size | All sizes |
Type of accessories | Washer |
UK RoHS compliance | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.32 Gram |
Net weight | 1.32 Gram |
Characteristic | Value |
---|---|
Volume | 0.005 Liter |
Proposition 65 | Cancer and Reproductive Harm |