
LINKAGE, HRE, HFE, HR2
082G0230
LINKAGE, HRE, HFE, HR2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: HFE 3
082G0230
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | LINKAGE, HRE, HFE, HR2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | LINKAGE, HRE, HFE, HR2 |
Characteristic | Value |
|---|---|
| Product group | Other valves |
| Product line | Hydronic Balancing and Controls |
| Product Type | HFE 3 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.251 Kilogram |
| Net weight | 0.251 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.3 Liter |
| EAN/UPC | 5702421700563 |