
3-way L version ball valve DN25, Ext.
193B0960
3-way L version ball valve DN25, Ext.
193B0960
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | 3-way L version ball valve DN25, Ext. |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | FBV-3 DN25 L type, ext |
| Product group | Other valves |
Characteristic | Value |
|---|---|
| Product line | Hydronic Balancing and Controls |
| Product Type | FBV 3 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 7cdc870f-1d08-49dd-9020-2e11154d5313 |
| SCIP dossier product name | FBV-2/3 Motorized Valve DN 15-32 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.946 Kilogram |
| Net weight | 0.87 Kilogram |
| Volume | 0.774 Cubic decimeter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162694985 |
| Proposition 65 | Cancer and Reproductive Harm |