
3-way T version ball valve DN25, Ext.
193B0959
3-way T version ball valve DN25, Ext.
193B0959
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | 3-way T version ball valve DN25, Ext. |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | FBV-3 DN25 T type,Ext |
| Product group | Other valves |
Characteristic | Value |
|---|---|
| Product line | Hydronic Balancing and Controls |
| Product Type | FBV 3 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 7cdc870f-1d08-49dd-9020-2e11154d5313 |
| SCIP dossier product name | FBV-2/3 Motorized Valve DN 15-32 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.922 Kilogram |
| Net weight | 0.849 Kilogram |
| Volume | 0.675 Cubic decimeter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162694961 |
| Proposition 65 | Cancer and Reproductive Harm |