Valve body for FBV-3 DN25 T type, Ext
193B0958
Valve body for FBV-3 DN25 T type, Ext
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Valve body for FBV-3 DN25 T type, Ext |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Valve body for FBV-3 DN25 T type, Ext |
Characteristic | Value |
|---|---|
| Product group | Other valves |
| Product line | Hydronic Balancing and Controls |
| Product Type | FBV 3 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.61 Kilogram |
| Net weight | 0.54 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.263 Cubic decimeter |
| EAN/UPC | 5715162694947 |