Actuator for FBV-3 DN25 T type, Extertal
193B0957
Actuator for FBV-3 DN25 T type, Extertal
Product specifications
Characteristic | Value |
---|---|
Description | Actuator for FBV-3 DN25 T type, Extertal |
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | Actuator for FBV-3 DN25 T type, Extertal |
Characteristic | Value |
---|---|
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
Product Type | FBV 3 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.39 Kilogram |
Net weight | 0.31 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.42 Cubic decimeter |
EAN | 5715162694923 |