3-way ball valve DN25
193B0921
3-way ball valve DN25
193B0921
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| Contains batteries | No |
| Description | 3-way ball valve DN25 |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| EU RoHS compliance | Out of scope |
| Material Description | FBV-3 DN25 3-way Ball valve |
| Product group | Other valves |
| Product line | Hydronic Balancing and Controls |
| Product Type | FBV |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.925 Kilogram |
| Net weight | 0.9 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.413 Liter |
| EAN/UPC | 5702425233555 |