3-way ball valve DN20
193B0920
3-way ball valve DN20
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
Description | 3-way ball valve DN20 |
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | FBV-3 DN20 |
Characteristic | Value |
---|---|
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
Product Type | FBV |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.715 Kilogram |
Net weight | 0.69 Kilogram |
Characteristic | Value |
---|---|
Volume | 1.05 Liter |
EAN | 5702425233531 |